Flat Mounted Plate Type Castors 500HPS / 519HPS / 500HPR Wheel Diameter 200 mm

Flat Mounted Plate Type Castors 500HPS / 519HPS / 500HPR Wheel Diameter 200 mm
[Features]
· A caster made of ultra-thick welded materials that satisfies requirements for both durability and load resistance.
· Ideal for large machinery, large transport carts, etc., that require a high load capacity and stability.
· The swivel part of 500HPS and 519HPS have undergone heat processing that provides excellent durability, and also feature a grease nipple to enable lubrication to be performed easily.
· The wheel bearing part includes a radial ball bearing to enable smooth wheel rotation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
500HPR-CR200
500HPR-CU200
500HPS-CR200
519HPS-CR200
519HPS-CU200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Stopper Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

123.66 €

1 14 Days Direct Mount Plate Fixed TypeNARubber-112(119)63(56)150105--Fixed TypeHPRCRCasting Wheel Rubber Winding Wheel with Radial Ball Bearings

126.24 €

1 14 Days Direct Mount Plate Fixed TypeNAUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)112(119)63(56)150105--Fixed TypeHPRCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

139.81 €

1 14 Days Swiveling Direct Mount PlateNARubber-100(112)100(112)14014016358.0SwivelingHPSCRCasting Wheel Rubber Winding Wheel with Radial Ball Bearings

150.84 €

1 11 Days Swiveling Direct Mount PlateWith Rotation StopperRubber-100(112)100(112)14014016358.0SwivelingHPSCRCasting Wheel Rubber Winding Wheel with Radial Ball Bearings

160.80 €

1 14 Days Swiveling Direct Mount PlateWith Rotation StopperUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)100(112)14014016358.0SwivelingHPSCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Mounting Height H or H1 and H2(mm) 246 Load Range(daN) 485.01~750.00 Allowable Load 1 piece(daN) 500
Fitting Material Steel Mounting Hole Type Long Hole Wheel Dia. D(mm) 200
Car width(mm) 50 Load Category Heavy Load Mounting Hole Diameter P(mm) 13
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360