Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
220G-MC75
Part Number
|
---|
220G-MC75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Mounting Seat A×B or A×B×C (mm) | Mounting Dimensions X×Y or X×Y×Z (mm) | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Color Tone | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.68 € | 1 | 11 Days | 90 | 35.01~80.00 | NA | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 25 | 60 | 160×63×58 | 139×55×42 | 8.8 | 21.0 | Black | MC | MC Nylon Integral Wheel |
Loading...
Caster Type | Other / Corner Caster | Fitting Material | Steel | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Load Category | Light Load | (Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Swiveling |
Part Number | G |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Mounting Seat A×B or A×B×C(mm)
Mounting Dimensions X×Y or X×Y×Z(mm)
Mounting Hole Diameter P(mm)
Eccentricity E or E1, E2(mm)
Color Tone
Variety of Vehicles
Filter by standard shipping days
Optional Attributes