Flat Mounted Plate Type Castors 220E / 215E Wheel Diameter 40-75mm

Flat Mounted Plate Type Castors 220E / 215E Wheel Diameter 40-75mm
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· A corner caster that can be attached to angle frames, etc., even if there is no mounting base.
· For use on the corners of steel racks, lightweight machinery, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
215E-MC40
215E-MC50
215E-MC65
215E-MC75
215E-N40
215E-N50
215E-N65
215E-N75
215E-PR65
215E-PR75
215E-R50
215E-R65
215E-R75
215E-UR40
215E-UR50
215E-UR65
215E-UR75
220E-MC40
220E-MC50
220E-MC65
220E-MC75
220E-N40
220E-N50
220E-N65
220E-N75
220E-PR65
220E-PR75
220E-R50
220E-R65
220E-R75
220E-UR40
220E-UR50
220E-UR65
220E-UR75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

18.83 €

1 11 Days 58~35.00With Rotation Stopper30[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)40174120.0MCMC Nylon Integral Wheel

21.15 €

1 11 Days 6635.01~80.00With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50204721.0MCMC Nylon Integral Wheel

24.31 €

1 11 Days 8435.01~80.00With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65205824.0MCMC Nylon Integral Wheel

30.13 €

1 11 Days 9335.01~80.00With Rotation Stopper50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75206829.0MCMC Nylon Integral Wheel

6.29 €

1 11 Days 58~35.00With Rotation Stopper30[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)40164120.0NNylon Integral Wheel

7.42 €

1 11 Days 6635.01~80.00With Rotation Stopper40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50214721.0NNylon Integral Wheel

8.36 €

1 11 Days 8435.01~80.00With Rotation Stopper40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65215824.0NNylon Integral Wheel

9.09 €

1 13 Days 9335.01~80.00With Rotation Stopper50[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75216829.0NNylon Integral Wheel

13.29 €

1 11 Days 84~35.00With Rotation Stopper30Rubber-65205824.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

14.46 €

1 11 Days 9335.01~80.00With Rotation Stopper40Rubber-75216829.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

9.06 €

1 6 Days 66~35.00With Rotation Stopper30Rubber-50204721.0RRubber Integrated Wheels Containing Resin Bush

10.54 €

1 11 Days 84~35.00With Rotation Stopper30Rubber-65215824.0RRubber Integrated Wheels Containing Resin Bush

12.01 €

1 11 Days 9335.01~80.00With Rotation Stopper40Rubber-75216829.0RRubber Integrated Wheels Containing Resin Bush

6.96 €

1 11 Days 58~35.00With Rotation Stopper30UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)40164120.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

8.43 €

1 Available 11 Days 6635.01~80.00With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)50214721.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

12.20 €

1 11 Days 8435.01~80.00With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65215824.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

13.03 €

1 11 Days 9335.01~80.00With Rotation Stopper50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75216829.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

17.52 €

1 11 Days 58~35.00NA30[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)40174120.0MCMC Nylon Integral Wheel

19.65 €

1 11 Days 6635.01~80.00NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50204721.0MCMC Nylon Integral Wheel

23.09 €

1 11 Days 8435.01~80.00NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65205824.0MCMC Nylon Integral Wheel

28.43 €

1 11 Days 9335.01~80.00NA50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75206829.0MCMC Nylon Integral Wheel

5.24 €

1 6 Days 58~35.00NA30[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)40164120.0NNylon Integral Wheel

5.94 €

1 11 Days 6635.01~80.00NA40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50214721.0NNylon Integral Wheel

7.39 €

1 11 Days 8435.01~80.00NA40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65215824.0NNylon Integral Wheel

8.48 €

5.94 €

1 Available Same day

Stock

9335.01~80.00NA50[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75216829.0NNylon Integral Wheel

12.11 €

1 11 Days 84~35.00NA30Rubber-65205824.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

13.07 €

1 11 Days 9335.01~80.00NA40Rubber-75216829.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

7.55 €

1 11 Days 66~35.00NA30Rubber-50204721.0RRubber Integrated Wheels Containing Resin Bush

9.32 €

1 11 Days 84~35.00NA30Rubber-65215824.0RRubber Integrated Wheels Containing Resin Bush

10.69 €

1 11 Days 9335.01~80.00NA40Rubber-75216829.0RRubber Integrated Wheels Containing Resin Bush

5.94 €

1 6 Days 58~35.00NA30UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)40164120.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

7.44 €

1 Available 11 Days 6635.01~80.00NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)50214721.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

10.54 €

1 Available 11 Days 8435.01~80.00NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65215824.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

11.19 €

1 Available 11 Days 9335.01~80.00NA50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75216829.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

Loading...

  1. 1

Basic information

Caster Type Corner Caster Fitting Material Steel Mounting Hole Type Round Hole
Load Category Light Load Mounting Seat A×B or A×B×C(mm) 94×45×34 Mounting Dimensions X×Y or X×Y×Z(mm) 80×40×20
Mounting Hole Diameter P(mm) 5.2 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling
Part Number E

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360