Screw-in Type Castors 921EA / 916EA Wheel Diameter 75 mm / 100 mm (916EA-PR75)

Screw-in Type Castors 921EA / 916EA Wheel Diameter 75 mm / 100 mm 916EA-PR75

Product Details:

Manufacturer part number: 916EA-PR75

Brand: TAKIGEN(HAMMER CASTER)

Price: 26.81

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 114 mm

Allowable Load 1 piece: 40 daN

Wheel Dia. D: 75 mm

Car width: 22 mm

Swivel Radius: 82 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

916EA-PR75

Part Number
916EA-PR75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration

26.81 €

1 11 Days 114407522823282PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Stopper Total Lock Caster
Wheel Material Rubber Fitting Material Steel Screw T or Mounting Screw Hole M M16×2.0
Load Category Light Load Axial length L(mm) 40 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish
Swiveling/Fixed Swiveling Part Number EA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360