Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
915MA-KUB100 |
920MA-KUB100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.66 € 24.82 € | 1 | Available |
Same day
Stock | 138 | Total Lock Caster | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 114 | 32 | 114 | KUB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
37.50 € 19.88 € | 1 | Available |
Same day
Stock | 138 | NA | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 83 | 32 | - | KUB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 80.01~140.00 | Allowable Load 1 piece(daN) | 100 |
---|---|---|---|---|---|
Fitting Material | Steel | Screw T or Mounting Screw Hole M | M16×2.0 | Car width(mm) | 32 |
Load Category | Medium Load | Axial length L(mm) | 40 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish |
Swiveling/Fixed | Swiveling | Part Number | MA |
Configure
Stock
Basic Attributes
Mounting Height H or H1 and H2(mm)
Stopper
Wheel Material
Wheel Characteristics
Wheel Dia. D(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
V(mm)
Variety of Vehicles
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes