Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
413SA-NRB65
Part Number
|
---|
413SA-NRB65 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.55 € | 1 | 11 Days | 89 | With Rotation Stopper | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 25 | 69 | 29.0 | NRB | Nylon Integral Wheel with Roller Bearings |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Screw T or Mounting Screw Hole M | M16×2.0 | Load Category | Light Load | Axial length L(mm) | 40 |
(Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Swiveling | Part Number | SA |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes