Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
545SA-NRB75
Part Number
|
---|
545SA-NRB75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.84 € | 1 | 6 Days | 104 | With Rotation Stopper | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 40 | 88 | 23.0 | 86 | NRB | Nylon Integral Wheel with Ball Bearings |
Loading...
Caster Type | Screw-In Type | Properties | Low Floor Heavy Load | Load Range(daN) | 140.01~220.00 |
---|---|---|---|---|---|
Allowable Load 1 piece(daN) | 200 | Fitting Material | Steel | Screw T or Mounting Screw Hole M | M20×2.5 |
Load Category | Heavy Load | Axial length L(mm) | 40 | (Metal Fitting/Main Body) Processing - Finish | Black Zinc Plating Finish |
Swiveling/Fixed | Swiveling | Part Number | SA |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Stopper
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
V(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes