Screw-in Type Castors 540SA / 545SA Wheel Diameter 50-75mm (540SA-PB50)

Screw-in Type Castors 540SA / 545SA Wheel Diameter 50-75mm 540SA-PB50
  • Volume Discount

Product Details:

Manufacturer part number: 540SA-PB50

Brand: TAKIGEN(HAMMER CASTER)

Price: 48.18

Delivery time: 14 Days


Technical Data:

Mounting Height H or H1 and H2: 83 mm

Stopper: NA

Wheel Material: Phenol

Wheel Characteristics: Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)

Wheel Dia. D: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

540SA-PB50

Part Number
540SA-PB50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration

48.18 €

1 14 Days 83NAPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)5043.54820.0-PBPhenol Integrated Wheel Roller Bearings Built-In

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Properties Low Floor Heavy Load Load Range(daN) 140.01~220.00
Allowable Load 1 piece(daN) 200 Fitting Material Steel Screw T or Mounting Screw Hole M M20×2.5
Load Category Heavy Load Axial length L(mm) 40 (Metal Fitting/Main Body) Processing - Finish Black Zinc Plating Finish
Swiveling/Fixed Swiveling Part Number SA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360