Insertion Boss Type Castors 420EK / 415EK / 420EKR Wheel Diameter 40-75mm (Part Numbers - CAD Download)

Insertion Boss Type Castors 420EK / 415EK / 420EKR Wheel Diameter 40-75mm
  • Volume Discount
[Features]
· A chrome plated insertion caster that is ideal for equipment that requires a good design and ease-of-use.
· Widely used for applications in which a good design and ease-of-use are required, such as for office equipment, furniture, indoor transport carts, and lightweight racks

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

415EK-N40

Part Number
415EK-N40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

7.24 €

1 11 Days 56~35.00With Rotation Stopper30[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)40165120.0SwivelingEKNNylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Plug Style Fitting Material Steel Load Category Light Load
Axial length L(mm) 35 Shaft diameter T(mm) 18 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360