• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Insertion Boss Type Castors 420EK / 415EK / 420EKR Wheel Diameter 85-150mm (Part Numbers - CAD Download)

Insertion Boss Type Castors 420EK / 415EK / 420EKR Wheel Diameter 85-150mm
  • Volume Discount
A chrome-plated insertion caster ideal for equipment that requires a good design and ease-of-use. Widely used for applications in which a good design and ease-of-use is required, such as for office equipment, furniture, indoor transport carts, and lightweight racks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

415EK-UR125

Part Number
415EK-UR125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

27.05 €

1 Available 11 Days 148With Rotation Stopper70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1252710339.0SwivelingEKURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Fitting Material Steel
Load Category Light Load Axial length L(mm) 40 Shaft diameter T(mm) 22
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360