Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
415EK-N85
Part Number
|
---|
415EK-N85 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.84 € | 1 | 11 Days | 103 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 85 | 25 | 74 | 28.0 | Swiveling | EK | N | Nylon Integral Wheel |
Loading...
Caster Type | Plug Style | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load | Axial length L(mm) | 40 | Shaft diameter T(mm) | 22 |
(Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes