Insertion Boss Type Castors 420MK / 415MK / 420MKR Wheel Diameter 75-125mm

Insertion Boss Type Castors 420MK / 415MK / 420MKR Wheel Diameter 75-125mm
  • Volume Discount
An insertion type caster with robustness and stability provided via its wide wheel. Widely used in various environments such as factories, shops, and offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
415MK-RB75
415MK-RB100
415MK-RB125
420MK-RB75
420MK-RB100
420MK-RB125
420MKR-RB75
420MKR-RB100
420MKR-RB125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

35.43 €

1 11 Days 102Total Lock Caster60Rubber-7510830108SwivelingMKRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

42.06 €

1 11 Days 125Total Lock Caster70Rubber-10011732117SwivelingMKRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

49.97 €

1 11 Days 150Total Lock Caster80Rubber-12512334.0123SwivelingMKRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

29.05 €

1 11 Days 102NA60Rubber-756930-SwivelingMKRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

35.67 €

1 13 Days 125NA70Rubber-1008332-SwivelingMKRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

42.58 €

1 11 Days 150NA80Rubber-1259834.0-SwivelingMKRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

28.38 €

1 11 Days 102NA60Rubber-75-30-Fixed TypeMKRRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

34.73 €

1 11 Days 125NA70Rubber-100-32-Fixed TypeMKRRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

40.69 €

1 11 Days 150NA80Rubber-125-34.0-Fixed TypeMKRRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Fitting Material Steel
Car width(mm) 32 Load Category Light Load Wheel color Black
Axial length L(mm) 50 Shaft diameter T(mm) 22 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360