Insertion Plug Type Castors 420EU / 415EU Wheel Diameter 40-75mm (Part Numbers)

Insertion Plug Type Castors 420EU / 415EU Wheel Diameter 40-75mm
A pipe-mounted caster that can be easily installed and removed using a dedicated wrench. Ideal for lightweight transport equipment such as wagons, racks, hand trucks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4202EU-PR75

Part Number
4202EU-PR75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Mounting Pipe Diameter T
(mm)
Variety of Vehicles Wheel configuration

15.44 €

1 11 Days 9535.01~80.00NA40Rubber-75216829.019~21PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Plug Style Fitting Material Steel Load Category Light Load
Axial length L(mm) 53 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling
Part Number EU

This page is Insertion Plug Type Castors 420EU / 415EU Wheel Diameter 40-75mm, part number 4202EU-PR75.
You can find the detail information about specifications and dimensions on part number 4202EU-PR75.

Variation of this product

Part Number
4151EU-MC75
4151EU-N40
4151EU-N50
4202EU-R50
4202EU-R65
4202EU-R75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Mounting Pipe Diameter T
(mm)
Variety of Vehicles Wheel configuration

32.66 €

1 11 Days 9535.01~80.00With Rotation Stopper50[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75206829.016–18MCMC Nylon Integral Wheel

8.31 €

1 11 Days 60~35.00With Rotation Stopper30[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)40165120.016–18NNylon Integral Wheel

9.45 €

1 11 Days 6835.01~80.00With Rotation Stopper40[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50215821.016–18NNylon Integral Wheel

9.90 €

1 11 Days 68~35.00NA30Rubber-50204721.019~21RRubber Integrated Wheels Containing Resin Bush

11.10 €

1 11 Days 85~35.00NA30Rubber-65215824.019~21RRubber Integrated Wheels Containing Resin Bush

12.57 €

1 11 Days 9535.01~80.00NA40Rubber-75216829.019~21RRubber Integrated Wheels Containing Resin Bush

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360