Insertion Plug Type Castors 420EU / 415EU Wheel Diameter 40-75mm (Part Numbers)

Insertion Plug Type Castors 420EU / 415EU Wheel Diameter 40-75mm
A pipe-mounted caster that can be easily installed and removed using a dedicated wrench. Ideal for lightweight transport equipment such as wagons, racks, hand trucks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4203EU-MC75

Part Number
4203EU-MC75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Mounting Pipe Diameter T
(mm)
Variety of Vehicles Wheel configuration

30.91 €

1 11 Days 9535.01~80.00NA50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75206829.022–24MCMC Nylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Plug Style Fitting Material Steel Load Category Light Load
Axial length L(mm) 53 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling
Part Number EU

This page is Insertion Plug Type Castors 420EU / 415EU Wheel Diameter 40-75mm, part number 4203EU-MC75.
You can find the detail information about specifications and dimensions on part number 4203EU-MC75.

Variation of this product

Part Number
4151EU-MC75
4151EU-N40
4151EU-N50
4203EU-N40
4203EU-N50
4203EU-N65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Mounting Pipe Diameter T
(mm)
Variety of Vehicles Wheel configuration

32.66 €

1 11 Days 9535.01~80.00With Rotation Stopper50[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75206829.016–18MCMC Nylon Integral Wheel

8.31 €

1 11 Days 60~35.00With Rotation Stopper30[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)40165120.016–18NNylon Integral Wheel

9.45 €

1 11 Days 6835.01~80.00With Rotation Stopper40[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50215821.016–18NNylon Integral Wheel

7.25 €

1 11 Days 60~35.00NA30[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)40164120.022–24NNylon Integral Wheel

8.14 €

1 11 Days 6835.01~80.00NA40[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50214721.022–24NNylon Integral Wheel

9.18 €

1 11 Days 8535.01~80.00NA40[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)65215824.022–24NNylon Integral Wheel

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360