Insertion Plug Type Castors 420EX / 415EX Wheel Diameter 40-75mm (Part Numbers)

Insertion Plug Type Castors 420EX / 415EX Wheel Diameter 40-75mm
  • Volume Discount
A pipe-mounted caster that can be easily installed and removed using a dedicated wrench. Ideal for lightweight transport equipment such as wagons, racks, hand trucks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4206EX-N50

Part Number
4206EX-N50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Axial length L
(mm)
Plug Outer Diameter T
(mm)
Variety of Vehicles Wheel configuration

8.62 €

1 11 Days 6835.01~80.00NA40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50214721.05022NNylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Plug Style Fitting Material Steel Load Category Light Load
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling Part Number EX

This page is Insertion Plug Type Castors 420EX / 415EX Wheel Diameter 40-75mm, part number 4206EX-N50.
You can find the detail information about specifications and dimensions on part number 4206EX-N50.

Variation of this product

Part Number
4151EX-MC75
4151EX-N40
4151EX-N50
4206EX-N65
4206EX-N75
4206EX-PR65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Axial length L
(mm)
Plug Outer Diameter T
(mm)
Variety of Vehicles Wheel configuration

32.32 €

1 11 Days 9535.01~80.00With Rotation Stopper50[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75206829.05024MCMC Nylon Integral Wheel

8.95 €

1 11 Days 60~35.00With Rotation Stopper30[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)40165120.05024NNylon Integral Wheel

9.73 €

1 11 Days 6835.01~80.00With Rotation Stopper40[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50215821.05024NNylon Integral Wheel

9.57 €

1 11 Days 8535.01~80.00NA40[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)65215824.05022NNylon Integral Wheel

10.16 €

1 11 Days 9535.01~80.00NA50[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75216829.05022NNylon Integral Wheel

14.78 €

1 11 Days 85~35.00NA30Rubber-65205824.05022PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360