Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4158EX-N75
Part Number
|
---|
4158EX-N75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Axial length L (mm) | Plug Outer Diameter T (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.65 € | 1 | Available | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 21 | 68 | 29.0 | 58 | 24 | N | Nylon Integral Wheel |
Loading...
Caster Type | Plug Style | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
(Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Swiveling/Fixed | Swiveling | Part Number | EX |
This page is Insertion Plug Type Castors 420EX / 415EX Wheel Diameter 40-75mm, part number 4158EX-N75.
You can find the detail information about specifications and dimensions on part number 4158EX-N75.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Axial length L(mm)
Plug Outer Diameter T(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4151EX-MC75 |
4151EX-N40 |
4151EX-N50 |
4158EX-PR65 |
4158EX-PR75 |
4158EX-R50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Axial length L (mm) | Plug Outer Diameter T (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.32 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 75 | 20 | 68 | 29.0 | 50 | 24 | MC | MC Nylon Integral Wheel | ||
8.95 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 30 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 40 | 16 | 51 | 20.0 | 50 | 24 | N | Nylon Integral Wheel | ||
9.73 € | 1 | 11 Days | 68 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 50 | 21 | 58 | 21.0 | 50 | 24 | N | Nylon Integral Wheel | ||
18.11 € | 1 | 11 Days | 85 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 65 | 20 | 62 | 24.0 | 58 | 24 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
19.51 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 58 | 24 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
13.79 € | 1 | 11 Days | 68 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 50 | 20 | 58 | 21.0 | 58 | 24 | R | Rubber Integrated Wheels Containing Resin Bush |