Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4158EX-MC75
Part Number
|
---|
4158EX-MC75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Axial length L (mm) | Plug Outer Diameter T (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.32 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | 68 | 29.0 | 58 | 24 | MC | MC Nylon Integral Wheel |
Loading...
Caster Type | Plug Style | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
(Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Swiveling/Fixed | Swiveling | Part Number | EX |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Axial length L(mm)
Plug Outer Diameter T(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes