Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4202EN-R75
Part Number
|
---|
4202EN-R75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Pipe Shape | Mounting Pipe Outer Diameter T (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.63 € | 1 | 13 Days | 95 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | Round pipe | φ38 | R | Rubber Integrated Wheels Containing Resin Bush |
Loading...
Caster Type | Plug Style | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
Axial length L(mm) | 52 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Swiveling/Fixed | Swiveling |
Part Number | EN |
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Pipe Shape
Mounting Pipe Outer Diameter T(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes