• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Castors for Light Loads 420B / 415B Wheel Diameter 32-50mm (Part Numbers)

Castors for Light Loads 420B / 415B Wheel Diameter 32-50mm
  • Volume Discount
[Features]
· An insertion type caster in which the mounting method can be selected by selecting the type of resin socket.
· Ideal for environments in which a good design and ease of use are required, such as for wooden furniture, lightweight racks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

415B-MC40

Part Number
415B-MC40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

17.66 €

1 11 Days 56~35.00With Rotation Stopper30[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)40175120.0MCMC Nylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Plug Style Fitting Material Steel Load Category Light Load
Axial length L(mm) 38 Shaft diameter T(mm) 8 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish
Swiveling/Fixed Swiveling Part Number B

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360