Castors for Light Loads 420B / 415B Wheel Diameter 32-50mm (415B-C40)

Castors for Light Loads 420B / 415B Wheel Diameter 32-50mm 415B-C40
  • Volume Discount

Product Details:

Manufacturer part number: 415B-C40

Brand: TAKIGEN(HAMMER CASTER)

Price: 8.36

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 56 mm

Load Range: ~35.00 daN

Stopper: With Rotation Stopper

Allowable Load 1 piece: 30 daN

Wheel Material: Cast Metal


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

415B-C40

Part Number
415B-C40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

8.36 €

1 11 Days 56~35.00With Rotation Stopper30Cast MetalHeat-Resistance / Cold Resistance40175120.0CIntegrated Casting Wheel

Loading...

  1. 1

Basic information

Caster Type Plug Style Fitting Material Steel Load Category Light Load
Axial length L(mm) 38 Shaft diameter T(mm) 8 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish
Swiveling/Fixed Swiveling Part Number B

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360