Manufacturer part number: 415K-C50
Brand: TAKIGEN(HAMMER CASTER)
Price: 11.69 €
Delivery time: 11 Days
Mounting Height H or H1 and H2: 64 mm
Load Range: 35.01~80.00 daN
Stopper: With Rotation Stopper
Allowable Load 1 piece: 40 daN
Wheel Material: Cast Metal
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
415K-C50
Part Number
|
---|
415K-C50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.69 € | 1 | 11 Days | 64 | 35.01~80.00 | With Rotation Stopper | 40 | Cast Metal | Heat-Resistance / Cold Resistance | 50 | 21 | 58 | 21.0 | C | Integrated Casting Wheel |
Loading...
Caster Type | Plug Style | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
Axial length L(mm) | 38.5 | Shaft diameter T(mm) | 11 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish |
Swiveling/Fixed | Swiveling | Part Number | K |
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes