Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
451K-UR50
Part Number
|
---|
451K-UR50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Screw T or Mounting Screw Hole M | Car width (mm) | Mounting Hole Diameter P (mm) | Axial length L (mm) | Shaft diameter T (mm) | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.31 € | 1 | 14 Days | Screw-In Type | 63 | 35.01~80.00 | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | - | - | - | - | - | - | 21 | - | 38.5 | 11 | K | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel |
Loading...
Stopper | NA | Fitting Material | Steel | Wheel Dia. D(mm) | 50 |
---|---|---|---|---|---|
Swivel Radius(mm) | 53 | Load Category | Light Load | Eccentricity E or E1, E2(mm) | 21.0 |
(Metal Fitting/Main Body) Processing - Finish | Black Zinc Plating Finish | Swiveling/Fixed | Swiveling |
Configure
Basic Attributes
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Screw T or Mounting Screw Hole M
Mounting Hole Diameter P(mm)
Type
Caster Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Allowable Load 1 piece(daN)
Wheel Material
Car width(mm)
Axial length L(mm)
Shaft diameter T(mm)
Part Number
Variety of Vehicles
Filter by standard shipping days
Optional Attributes