Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
155-UR40
Part Number
|
---|
155-UR40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Overall Length h or H (mm) | b (mm) | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.85 € | 1 | Available |
Same day
Stock | Direct Mount Plate Fixed Type | 42 | 35.01~80.00 | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Round holes (two holes) | 12 | 35 | 25 | 40 | 16 | - | 6.5 | - | Fixed Type | 65 | 8 | - | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel |
Loading...
Stopper | NA | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
(Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing |
This page is Castors for Light Loads 420Y / 155 Wheel Diameter 32-50mm, part number 155-UR40.
You can find the detail information about specifications and dimensions on part number 155-UR40.
Configure
Stock
Basic Attributes
Wheel Characteristics
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Part Number
Type
Caster Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Mounting Hole Diameter P(mm)
Swiveling/Fixed
Overall Length h or H(mm)
b(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes
Part Number |
---|
155-N32 |
155-N40 |
155-N50 |
155-UR50 |
420Y-N40 |
420Y-N50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Overall Length h or H (mm) | b (mm) | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.41 € | 1 | Available |
Same day
Stock | Direct Mount Plate Fixed Type | 34 | ~35.00 | 20 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round holes (two holes) | 12 | 31 | 20 | 32 | 14 | - | 5.3 | - | Fixed Type | 57 | 7.5 | - | N | Nylon Integral Wheel | |
2.07 € | 1 | 6 Days | Direct Mount Plate Fixed Type | 42 | 35.01~80.00 | 40 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round holes (two holes) | 12 | 35 | 25 | 40 | 16 | - | 6.5 | - | Fixed Type | 65 | 8 | - | N | Nylon Integral Wheel | ||
3.11 € | 1 | 6 Days | Direct Mount Plate Fixed Type | 52 | 35.01~80.00 | 50 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round holes (two holes) | 14 | 40 | 30 | 50 | 21 | - | 6.5 | - | Fixed Type | 77 | 8 | - | N | Nylon Integral Wheel | ||
5.20 € | 1 | Available | 11 Days | Direct Mount Plate Fixed Type | 52 | 35.01~80.00 | 50 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | Round holes (two holes) | 14 | 40 | 30 | 50 | 21 | - | 6.5 | - | Fixed Type | 77 | 8 | - | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
5.45 € | 1 | 6 Days | Through Hole Type | 61 | ~35.00 | 20 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | - | - | 45 | - | 40 | 16 | 40 | 10 | 19.0 | Swiveling | - | - | Y | N | Nylon Integral Wheel | ||
7.38 € | 1 | 11 Days | Through Hole Type | 74 | ~35.00 | 30 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | - | - | 55 | - | 50 | 21 | 51 | 10 | 25.0 | Swiveling | - | - | Y | N | Nylon Integral Wheel |