Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
155-R50
Part Number
|
---|
155-R50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Overall Length h or H (mm) | b (mm) | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.72 € | 1 | 6 Days | Direct Mount Plate Fixed Type | 52 | 35.01~80.00 | 50 | Rubber | - | Round holes (two holes) | 14 | 40 | 30 | 50 | 20 | - | 6.5 | - | Fixed Type | 77 | 8 | - | R | Rubber Integrated Wheels Containing Resin Bush |
Loading...
Stopper | NA | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
(Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing |
Configure
Basic Attributes
Wheel Characteristics
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Part Number
Type
Caster Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Mounting Hole Diameter P(mm)
Swiveling/Fixed
Overall Length h or H(mm)
b(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes