Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
155-N32 |
155-R40 |
155-UR40 |
420Y-R40 |
420Y-R50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Overall Length h or H (mm) | b (mm) | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.41 € 0.86 € | 1 | Available |
Same day
Stock | Direct Mount Plate Fixed Type | 34 | ~35.00 | 20 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Round holes (two holes) | 12 | 31 | 20 | 32 | 14 | - | 5.3 | - | Fixed Type | 57 | 7.5 | - | N | Nylon Integral Wheel | |
3.19 € 2.14 € | 1 | Available |
Same day
Stock | Direct Mount Plate Fixed Type | 42 | 35.01~80.00 | 40 | Rubber | - | Round holes (two holes) | 12 | 35 | 25 | 40 | 17 | - | 6.5 | - | Fixed Type | 65 | 8 | - | R | Rubber Integrated Wheels Containing Resin Bush | |
2.85 € 1.48 € | 1 | Available |
Same day
Stock | Direct Mount Plate Fixed Type | 42 | 35.01~80.00 | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Round holes (two holes) | 12 | 35 | 25 | 40 | 16 | - | 6.5 | - | Fixed Type | 65 | 8 | - | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
4.99 € 2.84 € | 1 | Available |
Same day
Stock | Through Hole Type | 61 | ~35.00 | 20 | Rubber | - | - | - | 45 | - | 40 | 17 | 40 | 10 | 19.0 | Swiveling | - | - | Y | R | Rubber Integrated Wheels Containing Resin Bush | |
7.22 € 3.61 € | 1 | Available |
Same day
Stock | Through Hole Type | 74 | ~35.00 | 30 | Rubber | - | - | - | 55 | - | 50 | 20 | 51 | 10 | 25.0 | Swiveling | - | - | Y | R | Rubber Integrated Wheels Containing Resin Bush |
Loading...
Stopper | NA | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
(Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing |
Configure
Stock
Basic Attributes
Caster Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Allowable Load 1 piece(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Mounting Hole Diameter P(mm)
Eccentricity E or E1, E2(mm)
Swiveling/Fixed
Overall Length h or H(mm)
b(mm)
Part Number
Variety of Vehicles
Type
Filter by standard shipping days
Optional Attributes