Castors for Light Loads 145B / 146B / 145K / 146K Wheel Diameter 50 mm (145K-N50)

Castors for Light Loads 145B / 146B / 145K / 146K Wheel Diameter 50 mm 145K-N50

Product Details:

Manufacturer part number: 145K-N50

Brand: TAKIGEN(HAMMER CASTER)

Price: 9.29

Delivery time: 14 Days


Technical Data:

Stopper: NA

Swivel Radius: 54 mm

Axial length L: 38.5 mm

Shaft diameter T: 11 mm

Part Number: K


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

145K-N50

Part Number
145K-N50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stopper Swivel Radius
(mm)
Axial length L
(mm)
Shaft diameter T
(mm)
Part Number

9.29 €

1 14 Days NA5438.511K

Loading...

  1. 1

Basic information

Caster Type Plug Style Mounting Height H or H1 and H2(mm) 62 Load Range(daN) 35.01~80.00
Allowable Load 1 piece(daN) 70 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)
Fitting Material Steel Wheel Dia. D(mm) 50 Car width(mm) 57
Load Category Light Load Eccentricity E or E1, E2(mm) 20.0 (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing
Swiveling/Fixed Swiveling Variety of Vehicles N Wheel configuration Nylon Integral Wheel

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360