Quiet Cushion-Made Castors 420BBS / 417BBS / 420BBR Wheel Diameter 65 mm / 75mm (417BBS-FR75)

Quiet Cushion-Made Castors 420BBS / 417BBS / 420BBR Wheel Diameter 65 mm / 75mm 417BBS-FR75
  • Volume Discount

Product Details:

Manufacturer part number: 417BBS-FR75

Brand: TAKIGEN(HAMMER CASTER)

Price: 27.56

Delivery time: 11 Days


Technical Data:

Caster Type: Swiveling Direct Mount Plate

Mounting Height H or H1 and H2: 95 mm

Stopper: With Rotation Stopper

Allowable Load 1 piece: 60 daN

Mounting Seat B (Plate Width): 58 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

417BBS-FR75

Part Number
417BBS-FR75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Part Number

27.56 €

1 11 Days Swiveling Direct Mount Plate95With Rotation Stopper60587596329624BBS

Loading...

  1. 1

Basic information

Properties Quiet Caster Load Range(daN) 35.01~80.00 Wheel Material Rubber
Fitting Material Steel Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 55
Mounting Hole Pitch Transverse Direction (Y)(mm) 42 Mounting Seat A (Plate Length)(mm) 70 Car width(mm) 27
Load Category Light Load Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing
Swiveling/Fixed Swiveling Variety of Vehicles FR Wheel configuration Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360