Quiet Cushion-Made Castors 400POS / 400PSR Wheel Diameter 100 mm / 130 mm

Quiet Cushion-Made Castors 400POS / 400PSR Wheel Diameter 100 mm / 130 mm
  • Volume Discount
A caster featuring a "silencing" mechanism that reduces noise generated during swiveling and traveling. Ideal for hand trucks, equipment, etc., used in environments where noise is unacceptable, such as factories, offices, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
400PSR-FR100
400PSR-FR130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Load Category

25.82 €

1 Available 6 Days 14435.01~80.008080451158010030Light Load

38.19 €

1 Available 11 Days 17780.01~140.00120100501379313038Medium Load

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type / Resin Properties Quiet Caster Stopper NA
Wheel Material Rubber Fitting Material Steel Mounting Hole Type Round Hole
Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Resin Swiveling/Fixed Swiveling
Part Number PSR Variety of Vehicles FR Wheel configuration Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360