Manufacturer part number: 420BEA-FR100-M12X1.75
Brand: TAKIGEN(HAMMER CASTER)
Price: 18.32 €
Delivery time: 13 Days
Mounting Height H or H1 and H2: 126 mm
Stopper: NA
Allowable Load 1 piece: 50 daN
Wheel Material: Rubber
Wheel Characteristics: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420BEA-FR100-M12X1.75
Part Number
|
---|
420BEA-FR100-M12X1.75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.32 € | 1 | Available | 13 Days | 126 | NA | 50 | Rubber | - | 100 | 83 | 32 | FR | Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings |
Loading...
Caster Type | Screw-In Type | Properties | Quiet Caster | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Fitting Material | Steel | Screw T or Mounting Screw Hole M | M12×1.75 | Car width(mm) | 27 |
Load Category | Light Load | Axial length L(mm) | 20 | (Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing |
Swiveling/Fixed | Swiveling | Part Number | BEA |
This page is Quiet Cushion-Made Castors 420BEA / 413BEA Wheel Diameter 100 mm / 125 mm, part number 420BEA-FR100-M12X1.75.
You can find the detail information about specifications and dimensions on part number 420BEA-FR100-M12X1.75.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes
Part Number |
---|
413BEA-BLB125-M12X1.75 |
413BEA-FR100-M12X1.75 |
413BEA-FR125-M12X1.75 |
420BEA-BLB100-M12X1.75 |
420BEA-BLB125-M12X1.75 |
420BEA-FR125-M12X1.75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.07 € | 1 | 13 Days | 152 | With Rotation Stopper | 70 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 125 | 98 | 34.0 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
22.81 € | 1 | 20 Days | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 83 | 32 | FR | Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
28.40 € | 1 | 13 Days | 152 | With Rotation Stopper | 60 | Rubber | - | 125 | 98 | 34.0 | FR | Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
21.01 € | 1 | 13 Days | 126 | NA | 60 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 100 | 83 | 32 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
24.93 € | 1 | 13 Days | 152 | NA | 70 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 125 | 98 | 34.0 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
22.72 € | 1 | Available | 13 Days | 152 | NA | 60 | Rubber | - | 125 | 98 | 34.0 | FR | Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings |