Quiet Cushion-Made Castors 940ER / 935ER Wheel Diameter 100 mm / 125 mm (935ER-FR125-2.0MM)

Quiet Cushion-Made Castors 940ER / 935ER Wheel Diameter 100 mm / 125 mm 935ER-FR125-2.0MM
  • Volume Discount

Product Details:

Manufacturer part number: 935ER-FR125-2.0MM

Brand: TAKIGEN(HAMMER CASTER)

Price: 108.28

Delivery time: 13 Days


Technical Data:

Mounting Height H or H1 and H2: 169~160 mm

Load Range: ~35.00 daN

Stopper: With Rotation Stopper

Allowable Load 1 piece: 6 daN

Wheel Material: Rubber


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

935ER-FR125-2.0MM

Part Number
935ER-FR125-2.0MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Conical Spring Wire Diameter
(mm)
Type of Special Urethane Color Tone Variety of Vehicles Wheel configuration

108.28 €

1 13 Days 169~160~35.00With Rotation Stopper6Rubber-12534~39135~12654~252.0--FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type / Cushioned Caster Properties Quiet Caster Fitting Material Steel
Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 82 Mounting Hole Pitch Transverse Direction (Y)(mm) 40
Mounting Seat A (Plate Length)(mm) 100 Mounting Seat B (Plate Width)(mm) 65 Car width(mm) 27
Load Category Light Load Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing
Swiveling/Fixed Fixed Type Part Number ER

This page is Quiet Cushion-Made Castors 940ER / 935ER Wheel Diameter 100 mm / 125 mm, part number 935ER-FR125-2.0MM.
You can find the detail information about specifications and dimensions on part number 935ER-FR125-2.0MM.

Variation of this product

Part Number
935ER-BLB100-2.9MM
935ER-BLB100-3.2MM
935ER-BLB125-2.0MM
935ER-FR125-2.3MM
935ER-FR125-2.6MM
935ER-FR125-2.9MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Conical Spring Wire Diameter
(mm)
Type of Special Urethane Color Tone Variety of Vehicles Wheel configuration

96.58 €

1 Available 13 Days 143~135~35.00With Rotation Stopper24UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)10030~33120~11055~252.9NAGrayBLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

96.58 €

1 Available 13 Days 143~135~35.00With Rotation Stopper30UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)10030~33120~11055~253.2NAGrayBLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

108.28 €

1 Available 13 Days 169~160~35.00With Rotation Stopper6UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)12534~39135~12654~252.0NAGrayBLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

108.28 €

1 13 Days 169~160~35.00With Rotation Stopper12Rubber-12534~39135~12654~252.3--FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

108.28 €

1 13 Days 169~160~35.00With Rotation Stopper18Rubber-12534~39135~12654~252.6--FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

108.28 €

1 13 Days 169~160~35.00With Rotation Stopper24Rubber-12534~39135~12654~252.9--FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360