Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | Conical Spring Wire Diameter (mm) | Type of Special Urethane | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.64 € | 1 | Available | 13 Days | 148~140 | ~35.00 | With Rotation Stopper | 18 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 120~110 | 30~33 | 120~110 | 2.6 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
99.64 € | 1 | Available | 12 Days | 148~140 | ~35.00 | With Rotation Stopper | 24 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 120~110 | 30~33 | 120~110 | 2.9 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
112.12 € | 1 | Available | 13 Days | 174~165 | ~35.00 | With Rotation Stopper | 6 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 135~126 | 34~39 | 135~126 | 2.0 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
112.12 € | 1 | Available | 13 Days | 174~165 | ~35.00 | With Rotation Stopper | 12 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 135~126 | 34~39 | 135~126 | 2.3 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
112.12 € | 1 | Available | 13 Days | 174~165 | ~35.00 | With Rotation Stopper | 18 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 135~126 | 34~39 | 135~126 | 2.6 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
112.12 € | 1 | Available | 13 Days | 174~165 | ~35.00 | With Rotation Stopper | 24 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 135~126 | 34~39 | 135~126 | 2.9 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
112.12 € | 1 | Available | 13 Days | 174~165 | ~35.00 | With Rotation Stopper | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 135~126 | 34~39 | 135~126 | 3.2 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
112.12 € | 1 | Available | 13 Days | 174~165 | 35.01~80.00 | With Rotation Stopper | 36 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 135~126 | 34~39 | 135~126 | 3.5 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
84.08 € | 1 | Available | 13 Days | 148~140 | ~35.00 | NA | 6 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 82~85 | 30~33 | - | 2.0 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
84.08 € | 1 | Available | 13 Days | 148~140 | ~35.00 | NA | 12 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 82~85 | 30~33 | - | 2.3 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
84.08 € | 1 | 13 Days | 148~140 | ~35.00 | NA | 18 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 82~85 | 30~33 | - | 2.6 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
84.08 € | 1 | Available | 12 Days | 148~140 | ~35.00 | NA | 24 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 82~85 | 30~33 | - | 2.9 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
84.08 € | 1 | Available | 6 Days | 148~140 | ~35.00 | NA | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 82~85 | 30~33 | - | 3.2 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
95.22 € | 1 | Available | 13 Days | 174~165 | ~35.00 | NA | 6 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 98~103 | 34~39 | - | 2.0 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
95.22 € | 1 | Available | 13 Days | 174~165 | ~35.00 | NA | 12 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 98~103 | 34~39 | - | 2.3 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
95.22 € | 1 | Available | 13 Days | 174~165 | ~35.00 | NA | 18 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 98~103 | 34~39 | - | 2.6 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
95.22 € | 1 | Available | 13 Days | 174~165 | ~35.00 | NA | 24 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 98~103 | 34~39 | - | 2.9 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
95.22 € | 1 | Available | 13 Days | 174~165 | ~35.00 | NA | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 98~103 | 34~39 | - | 3.2 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
95.22 € | 1 | Available | 13 Days | 174~165 | 35.01~80.00 | NA | 36 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 98~103 | 34~39 | - | 3.5 | NA | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings |
Loading...
Caster Type | Screw-In Type / Cushioned Caster | Properties | Quiet Caster | Fitting Material | Steel |
---|---|---|---|---|---|
Screw T or Mounting Screw Hole M | M12×1.75 | Car width(mm) | 27 | Load Category | Light Load |
Axial length L(mm) | 20 | (Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Swiveling |
Part Number | BEA |
Configure
Basic Attributes
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
V(mm)
Conical Spring Wire Diameter(mm)
Type of Special Urethane
Variety of Vehicles
Type
Wheel Characteristics
Filter by standard shipping days
Optional Attributes