Quiet Cushion-Made Castors 940M / 935M Wheel Diameter 100 mm / 125 mm (935M-FR100-2.0MM)

Quiet Cushion-Made Castors 940M / 935M Wheel Diameter 100 mm / 125 mm 935M-FR100-2.0MM
  • Volume Discount

Product Details:

Manufacturer part number: 935M-FR100-2.0MM

Brand: TAKIGEN(HAMMER CASTER)

Price: 114.04

Delivery time: 13 Days


Technical Data:

Mounting Height H or H1 and H2: 143~135 mm

Load Range: ~35.00 daN

Stopper: With Rotation Stopper

Allowable Load 1 piece: 6 daN

Wheel Material: Rubber


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

935M-FR100-2.0MM

Part Number
935M-FR100-2.0MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Conical Spring Wire Diameter
(mm)
Type of Special Urethane Variety of Vehicles Wheel configuration

114.04 €

1 13 Days 143~135~35.00With Rotation Stopper6Rubber-100137~12552~54137~12540~172.0-FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate / Cushioned Caster Fitting Material Steel Mounting Hole Type Round Hole
Mounting Hole Pitch Longitudinal direction (X)(mm) 82 Mounting Hole Pitch Transverse Direction (Y)(mm) 40 Mounting Seat A (Plate Length)(mm) 100
Mounting Seat B (Plate Width)(mm) 62 Car width(mm) 27 Load Category Light Load
Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Swiveling
Part Number M

This page is Quiet Cushion-Made Castors 940M / 935M Wheel Diameter 100 mm / 125 mm, part number 935M-FR100-2.0MM.
You can find the detail information about specifications and dimensions on part number 935M-FR100-2.0MM.

Variation of this product

Part Number
935M-BLB100-2.9MM
935M-BLB100-3.2MM
935M-BLB100-3.4MM
935M-FR100-2.3MM
935M-FR100-2.6MM
935M-FR100-2.9MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Conical Spring Wire Diameter
(mm)
Type of Special Urethane Variety of Vehicles Wheel configuration

87.20 €

1 Available 13 Days 143~135~35.00With Rotation Stopper24UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)100137~12552~54137~12540~172.9NABLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

87.20 €

1 Available 13 Days 143~135~35.00With Rotation Stopper30UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)100137~12552~54137~12540~173.2NABLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

87.20 €

1 Available 13 Days 143~13535.01~80.00With Rotation Stopper40UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)100137~12552~54137~12540~173.4NABLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

114.04 €

1 13 Days 143~135~35.00With Rotation Stopper12Rubber-100137~12552~54137~12540~172.3-FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

114.04 €

1 13 Days 143~135~35.00With Rotation Stopper18Rubber-100137~12552~54137~12540~172.6-FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

114.04 €

1 13 Days 143~135~35.00With Rotation Stopper24Rubber-100137~12552~54137~12540~172.9-FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360