Quiet Cushion-Made Castors 940MA / 935MA Wheel Diameter 100 mm / 125 mm (935MA-FR100-2.0MM-M12X1.75)

Quiet Cushion-Made Castors 940MA / 935MA Wheel Diameter 100 mm / 125 mm 935MA-FR100-2.0MM-M12X1.75
  • Volume Discount

Product Details:

Manufacturer part number: 935MA-FR100-2.0MM-M12X1.75

Brand: TAKIGEN(HAMMER CASTER)

Price: 114.04

Delivery time: 13 Days


Technical Data:

Mounting Height H or H1 and H2: 144~136 mm

Load Range: ~35.00 daN

Stopper: With Rotation Stopper

Allowable Load 1 piece: 6 daN

Wheel Material: Rubber


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

935MA-FR100-2.0MM-M12X1.75

Part Number
935MA-FR100-2.0MM-M12X1.75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Conical Spring Wire Diameter
(mm)
Variety of Vehicles Wheel configuration

114.04 €

1 13 Days 144~136~35.00With Rotation Stopper6Rubber-100137~12552~54137~1252.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Screw-In Type / Cushioned Caster Fitting Material Steel Screw T or Mounting Screw Hole M M12×1.75
Car width(mm) 27 Load Category Light Load Axial length L(mm) 20
(Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Swiveling Type of Special Urethane NA
Part Number MA

This page is Quiet Cushion-Made Castors 940MA / 935MA Wheel Diameter 100 mm / 125 mm, part number 935MA-FR100-2.0MM-M12X1.75.
You can find the detail information about specifications and dimensions on part number 935MA-FR100-2.0MM-M12X1.75.

Variation of this product

Part Number
935MA-BLB100-2.9MM-M12X1.75
935MA-BLB100-3.2MM-M12X1.75
935MA-BLB100-3.4MM-M12X1.75
935MA-FR100-2.3MM-M12X1.75
935MA-FR100-2.6MM-M12X1.75
935MA-FR100-2.9MM-M12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Conical Spring Wire Diameter
(mm)
Variety of Vehicles Wheel configuration

87.20 €

1 Available 13 Days 144~136~35.00With Rotation Stopper24UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)100137~12552~54137~1252.9BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

87.20 €

1 Available 13 Days 144~136~35.00With Rotation Stopper30UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)100137~12552~54137~1253.2BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

87.20 €

1 Available 13 Days 144~13635.01~80.00With Rotation Stopper40UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)100137~12552~54137~1253.4BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

114.04 €

1 13 Days 144~136~35.00With Rotation Stopper12Rubber-100137~12552~54137~1252.3FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

114.04 €

1 13 Days 144~136~35.00With Rotation Stopper18Rubber-100137~12552~54137~1252.6FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

114.04 €

1 13 Days 144~136~35.00With Rotation Stopper24Rubber-100137~12552~54137~1252.9FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360