Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
315E-UR50
Part Number
|
---|
315E-UR50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.19 € | 1 | Available | 6 Days | 65 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 57 | 21.0 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel |
Loading...
Caster Type | Swiveling Direct Mount Plate | Fitting Material | Stainless Steel | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Mounting Hole Pitch Longitudinal direction (X)(mm) | 56 | Mounting Hole Pitch Transverse Direction (Y)(mm) | 28 | Mounting Seat A (Plate Length)(mm) | 70 |
Mounting Seat B (Plate Width)(mm) | 42 | Load Category | Light Load | Mounting Hole Diameter P(mm) | 6.5 |
(Metal Fitting/Main Body) Processing - Finish | All Stainless | Swiveling/Fixed | Swiveling | Part Number | E |
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes