Stainless Steel Castors 320S / 315S / 313S Wheel Diameter 100-150mm (Part Numbers)

Stainless Steel Castors 320S / 315S / 313S Wheel Diameter 100-150mm
  • Volume Discount
An all-stainless steel caster with excellent corrosion resistance and water resistance. Ideal for hand trucks, equipment, etc., used in environments where rust and corrosion are unacceptable, such as food factories, shops, offices, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

320S-MCB125

Part Number
320S-MCB125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Variety of Vehicles Wheel configuration

111.23 €

1 Available 11 Days 168140.01~220.00NA150[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021254310238--MCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Fitting Material Stainless Steel Mounting Hole Type Long Hole
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish All Stainless
Swiveling/Fixed Swiveling Part Number S

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360