Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
315S-RU150
Part Number
|
---|
315S-RU150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | K (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.86 € | 1 | 9 Days | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 152 | 41 | 152 | 19 | RU | Nylon-Wheel Rubber Winding Wheel with Resin Bushing |
Loading...
Caster Type | Swiveling Direct Mount Plate | Fitting Material | Stainless Steel | Mounting Hole Type | Long Hole |
---|---|---|---|---|---|
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | (Metal Fitting/Main Body) Processing - Finish | All Stainless |
Swiveling/Fixed | Swiveling | Part Number | S |
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
V(mm)
K(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes