Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
320SR-N75
Part Number
|
---|
320SR-N75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.81 € 8.91 € | 1 |
Same day
Stock | 93 | 80 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 28 | 47 | 75 | 25 | SR | N | Nylon Integral Wheel |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Load Range(daN) | 35.01~80.00 | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Round Hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 55 |
Mounting Seat A (Plate Length)(mm) | 70 | Load Category | Light Load | Mounting Hole Diameter P(mm) | 8.8 |
(Metal Fitting/Main Body) Processing - Finish | All Stainless | Swiveling/Fixed | Fixed Type |
This page is Stainless Steel Castors 320SR / 320SRP Wheel Diameter 50-75mm, part number 320SR-N75.
You can find the detail information about specifications and dimensions on part number 320SR-N75.
Configure
Stock
Basic Attributes
Mounting Height H or H1 and H2(mm)
Allowable Load 1 piece(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Part Number
Variety of Vehicles
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
320SR-N50 |
320SR-N65 |
320SR-NRB50 |
320SR-NRB65 |
320SR-NRB75 |
320SR-PH50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H or H1 and H2 (mm) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.82 € | 1 | Available | 11 Days | 70 | 60 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 28 | 47 | 50 | 25 | SR | N | Nylon Integral Wheel | |
13.23 € | 1 | 5 Days | 85 | 70 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 28 | 47 | 65 | 25 | SR | N | Nylon Integral Wheel | ||
14.25 € | 1 | 11 Days | 70 | 60 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 28 | 47 | 50 | 25 | SR | NRB | Nylon Integral Wheel with Roller Bearings | ||
14.78 € | 1 | Available | 11 Days | 85 | 70 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 28 | 47 | 65 | 25 | SR | NRB | Nylon Integral Wheel with Roller Bearings | |
18.33 € | 1 | Available | 11 Days | 93 | 80 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 28 | 47 | 75 | 25 | SR | NRB | Nylon Integral Wheel with Roller Bearings | |
12.64 € | 1 | Available | 11 Days | 70 | 70 | Phenol | Gasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 28 | 47 | 50 | 25 | SR | PH | Phenol Integrated Wheel Resin Bushings Built-In |