Manufacturer part number: 540S-NRB50-SUS
Brand: TAKIGEN(HAMMER CASTER)
Price: 74.57 €
Delivery time: 6 Days
Caster Type: Swiveling Direct Mount Plate
Mounting Height H or H1 and H2: 79 mm
Stopper: NA
Wheel Material: [Nylon] Nylon
Wheel Characteristics: Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
540S-NRB50-SUS
Part Number
|
---|
540S-NRB50-SUS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Stopper | Wheel Material | Wheel Characteristics | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Mounting Seat A×B or A×B×C (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | K (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.57 € | 1 | 6 Days | Swiveling Direct Mount Plate | 79 | NA | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 82 | 50 | 43 | 48 | 82 x 82 | 20.0 | - | - | Swiveling | S | NRB | Nylon Integral Wheel with Radial Ball Bearings |
Loading...
Properties | Low Floor Heavy Load | Load Range(daN) | 220.01~320.00 | Allowable Load 1 piece(daN) | 300 |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Round Hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 63 |
Mounting Hole Pitch Transverse Direction (Y)(mm) | 63 | Mounting Seat A (Plate Length)(mm) | 82 | Load Category | Heavy Load |
Mounting Dimensions X×Y or X×Y×Z(mm) | 63×63 | Mounting Hole Diameter P(mm) | 8.8 | (Metal Fitting/Main Body) Processing - Finish | All Stainless |
This page is Stainless Steel Castors 540S / 545S / 540SR 50-75mm, part number 540S-NRB50-SUS.
You can find the detail information about specifications and dimensions on part number 540S-NRB50-SUS.
Configure
Basic Attributes
Wheel Characteristics
V(mm)
K(mm)
Type
Caster Type
Mounting Height H or H1 and H2(mm)
Stopper
Wheel Material
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Mounting Seat A×B or A×B×C(mm)
Eccentricity E or E1, E2(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by standard shipping days
Optional Attributes
Part Number |
---|
540S-BAU65-SUS |
540S-BAU75-SUS |
540SR-NRB50-SUS |
540SR-NRB65-SUS |
540SR-NRB75-SUS |
545S-BAU75-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H or H1 and H2 (mm) | Stopper | Wheel Material | Wheel Characteristics | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Mounting Seat A×B or A×B×C (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | K (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.53 € | 1 | 6 Days | Swiveling Direct Mount Plate | 90 | NA | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 82 | 65 | 40 | 58 | 82 x 82 | 22.0 | - | - | Swiveling | S | BAU | Aluminum Wheel Thermosetting Urethane Foam Winding Wheel With Radial Ball Bearings | ||
91.47 € | 1 | 6 Days | Swiveling Direct Mount Plate | 100 | NA | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 82 | 75 | 40 | 63 | 82 x 82 | 23.0 | - | - | Swiveling | S | BAU | Aluminum Wheel Thermosetting Urethane Foam Winding Wheel With Radial Ball Bearings | ||
56.63 € | 1 | Available |
Same day
Stock | Direct Mount Plate Fixed Type | 79 | NA | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 89.5 | 50 | 43 | - | 82×89.5 | - | - | - | Fixed Type | SR | NRB | Nylon Integral Wheel with Radial Ball Bearings | |
62.09 € | 1 | 13 Days | Direct Mount Plate Fixed Type | 90 | NA | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 89.5 | 65 | 40 | - | 82×89.5 | - | - | - | Fixed Type | SR | NRB | Nylon Integral Wheel with Radial Ball Bearings | ||
64.60 € | 1 | 13 Days | Direct Mount Plate Fixed Type | 100 | NA | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 89.5 | 75 | 40 | - | 82×89.5 | - | - | - | Fixed Type | SR | NRB | Nylon Integral Wheel with Radial Ball Bearings | ||
85.04 € | 1 | 6 Days | Swiveling Direct Mount Plate | 100 | With Rotation Stopper | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 82 | 75 | 40 | 88 | 82 x 82 | 23.0 | 86 | 19 | Swiveling | S | BAU | Aluminum Wheel Thermosetting Urethane Foam Winding Wheel With Radial Ball Bearings |