Stainless Steel Castors 220E / 215E Wheel Diameter 50-75mm (215E-N50-SUS)

Stainless Steel Castors 220E / 215E Wheel Diameter 50-75mm 215E-N50-SUS

Product Details:

Manufacturer part number: 215E-N50-SUS

Brand: TAKIGEN(HAMMER CASTER)

Price: 14.29

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 66 mm

Load Range: 35.01~80.00 daN

Stopper: With Rotation Stopper

Allowable Load 1 piece: 40 daN

Wheel Material: [Nylon] Nylon


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

215E-N50-SUS

Part Number
215E-N50-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

14.29 €

1 11 Days 6635.01~80.00With Rotation Stopper40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50215821.0NNylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Corner Caster Fitting Material Stainless Steel Mounting Hole Type Round Hole
Load Category Light Load Mounting Seat A×B or A×B×C(mm) 94×45×34 Mounting Dimensions X×Y or X×Y×Z(mm) 80×40×20
Mounting Hole Diameter P(mm) 5.2 (Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Swiveling
Part Number E

This page is Stainless Steel Castors 220E / 215E Wheel Diameter 50-75mm, part number 215E-N50-SUS.
You can find the detail information about specifications and dimensions on part number 215E-N50-SUS.

Variation of this product

Part Number
215E-MC50-SUS
215E-MC65-SUS
215E-MC75-SUS
215E-N65-SUS
215E-N75-SUS
215E-R50-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

28.29 €

1 11 Days 6635.01~80.00With Rotation Stopper40[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50205821.0MCMC Nylon Integral Wheel

30.21 €

1 11 Days 8435.01~80.00With Rotation Stopper40[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)65206224.0MCMC Nylon Integral Wheel

35.50 €

1 11 Days 9335.01~80.00With Rotation Stopper50[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75206829.0MCMC Nylon Integral Wheel

15.72 €

1 11 Days 8435.01~80.00With Rotation Stopper40[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)65216224.0NNylon Integral Wheel

16.87 €

1 11 Days 9335.01~80.00With Rotation Stopper50[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75216829.0NNylon Integral Wheel

15.23 €

1 11 Days 66~35.00With Rotation Stopper30Rubber-50205821.0RRubber Integrated Wheels Containing Resin Bush

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360