Stainless Steel Castors 220E / 215E Wheel Diameter 85-125mm (215E-N85-SUS)

Stainless Steel Castors 220E / 215E Wheel Diameter 85-125mm 215E-N85-SUS

Product Details:

Manufacturer part number: 215E-N85-SUS

Brand: TAKIGEN(HAMMER CASTER)

Price: 26.84

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 103 mm

Stopper: With Rotation Stopper

Allowable Load 1 piece: 60 daN

Wheel Material: [Nylon] Nylon

Wheel Characteristics: Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

215E-N85-SUS

Part Number
215E-N85-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

26.84 €

1 11 Days 103With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)85257428.0NNylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Corner Caster Load Range(daN) 35.01~80.00 Fitting Material Stainless Steel
Mounting Hole Type Round Hole Load Category Light Load Mounting Seat A×B or A×B×C(mm) 160×63×58
Mounting Dimensions X×Y or X×Y×Z(mm) 139×55×42 Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish All Stainless
Swiveling/Fixed Swiveling Part Number E

This page is Stainless Steel Castors 220E / 215E Wheel Diameter 85-125mm, part number 215E-N85-SUS.
You can find the detail information about specifications and dimensions on part number 215E-N85-SUS.

Variation of this product

Part Number
215E-MC125-SUS
215E-N100-SUS
215E-N125-SUS
215E-R100-SUS
215E-R125-SUS
215E-R85-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

72.56 €

1 11 Days 148With Rotation Stopper70[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)1252510339.0MCMC Nylon Integral Wheel

28.00 €

1 11 Days 122With Rotation Stopper60[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)100258332NNylon Integral Wheel

33.29 €

1 11 Days 148With Rotation Stopper70[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)1252510339.0NNylon Integral Wheel

31.56 €

1 11 Days 122With Rotation Stopper50Rubber-100278332RRubber Integrated Wheels Containing Resin Bush

37.52 €

1 11 Days 148With Rotation Stopper60Rubber-1252710339.0RRubber Integrated Wheels Containing Resin Bush

28.10 €

1 11 Days 103With Rotation Stopper50Rubber-85277428.0RRubber Integrated Wheels Containing Resin Bush

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360