Stainless Steel Castors 220S / 213S Wheel Diameter 50-75mm (220S-N50-SUS)

Stainless Steel Castors 220S / 213S Wheel Diameter 50-75mm 220S-N50-SUS

Product Details:

Manufacturer part number: 220S-N50-SUS

Brand: TAKIGEN(HAMMER CASTER)

Price: 19.17

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 70 mm

Stopper: NA

Allowable Load 1 piece: 60 daN

Wheel Material: [Nylon] Nylon

Wheel Characteristics: Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

220S-N50-SUS

Part Number
220S-N50-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

19.17 €

1 11 Days 70NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0NNylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Other / Corner Caster Load Range(daN) 35.01~80.00 Fitting Material Stainless Steel
Mounting Hole Type Round Hole Load Category Light Load Mounting Seat A×B or A×B×C(mm) 160×63×58
Mounting Dimensions X×Y or X×Y×Z(mm) 139×55×42 Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish All Stainless
Swiveling/Fixed Swiveling Part Number S

This page is Stainless Steel Castors 220S / 213S Wheel Diameter 50-75mm, part number 220S-N50-SUS.
You can find the detail information about specifications and dimensions on part number 220S-N50-SUS.

Variation of this product

Part Number
213S-NRB50-SUS
213S-NRB65-SUS
213S-NRB75-SUS
220S-N65-SUS
220S-N75-SUS
220S-NRB50-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

27.92 €

1 11 Days 70With Rotation Stopper60[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50256826.0NRBNylon Integral Wheel with Roller Bearings

31.95 €

1 11 Days 85With Rotation Stopper70[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)65256929.0NRBNylon Integral Wheel with Roller Bearings

33.57 €

1 11 Days 93With Rotation Stopper80[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75256928.0NRBNylon Integral Wheel with Roller Bearings

21.76 €

1 11 Days 85NA70[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)65256329.0NNylon Integral Wheel

25.99 €

1 11 Days 93NA80[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75256728.0NNylon Integral Wheel

24.26 €

1 11 Days 70NA60[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50255226.0NRBNylon Integral Wheel with Roller Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360