Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
315EA-N100
Part Number
|
---|
315EA-N100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.85 € | 1 | 6 Days | 126 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | N | Nylon Integral Wheel |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Screw T or Mounting Screw Hole M | M16×2.0 | Load Category | Light Load | Axial length L(mm) | 40 |
(Metal Fitting/Main Body) Processing - Finish | All Stainless | Swiveling/Fixed | Swiveling | Part Number | EA |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by standard shipping days
Optional Attributes