Stainless Steel Castors 320SA / 315SA Wheel Diameter 50-75mm (315SA-N75)

Stainless Steel Castors 320SA / 315SA Wheel Diameter 50-75mm 315SA-N75
  • Volume Discount

Product Details:

Manufacturer part number: 315SA-N75

Brand: TAKIGEN(HAMMER CASTER)

Price: 27.42

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 97 mm

Stopper: With Rotation Stopper

Allowable Load 1 piece: 80 daN

Wheel Material: [Nylon] Nylon

Wheel Characteristics: Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

315SA-N75

Part Number
315SA-N75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

27.42 €

1 Available 11 Days 97With Rotation Stopper80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256828.0NNylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Fitting Material Stainless Steel
Screw T or Mounting Screw Hole M M16×2.0 Load Category Light Load Axial length L(mm) 40
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Swiveling Part Number SA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360