Stainless Steel Castors 320EK / 315EK Wheel Diameter 85-125mm

Stainless Steel Castors 320EK / 315EK Wheel Diameter 85-125mm
  • Volume Discount
An all-stainless steel insertion caster with excellent corrosion resistance and water resistance. Ideal for wagons, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food-related companies and kitchens.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
315EK-MC100
315EK-MC125
315EK-N85
315EK-N100
315EK-N125
315EK-R85
315EK-R100
315EK-R125
315EK-RN85
315EK-RN100
315EK-UB85
315EK-UB100
315EK-UB125
315EK-UR85
315EK-UR100
315EK-UR125
320EK-MC100
320EK-MC125
320EK-N85
320EK-N100
320EK-N125
320EK-R85
320EK-R100
320EK-R125
320EK-RN85
320EK-RN100
320EK-UB85
320EK-UB100
320EK-UB125
320EK-UR85
320EK-UR100
320EK-UR125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

63.01 €

1 11 Days 122With Rotation Stopper60[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332MCMC Nylon Integral Wheel

78.74 €

1 11 Days 148With Rotation Stopper70[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1252510339.0MCMC Nylon Integral Wheel

35.61 €

1 Available 11 Days 103With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)85257428.0NNylon Integral Wheel

37.05 €

1 Available 11 Days 122With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332NNylon Integral Wheel

43.65 €

1 Available 11 Days 148With Rotation Stopper70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1252510339.0NNylon Integral Wheel

37.11 €

1 Available 11 Days 103With Rotation Stopper50Rubber-85277428.0RRubber Integrated Wheels Containing Resin Bush

39.67 €

1 Available 11 Days 122With Rotation Stopper50Rubber-100278332RRubber Integrated Wheels Containing Resin Bush

46.93 €

1 Available 11 Days 148With Rotation Stopper60Rubber-1252710339.0RRubber Integrated Wheels Containing Resin Bush

33.19 €

1 Available 11 Days 103With Rotation Stopper50Rubber-85277428.0RNNylon-Wheel Rubber Winding Wheel

34.24 €

1 Available 11 Days 122With Rotation Stopper50Rubber-100278332RNNylon-Wheel Rubber Winding Wheel

44.52 €

1 Available 11 Days 103With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277428.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

46.58 €

1 Available 11 Days 122With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

50.90 €

1 Available 11 Days 148With Rotation Stopper70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1252710339.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

41.21 €

1 Available 11 Days 103With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277428.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

42.59 €

1 Available 11 Days 122With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

47.40 €

1 Available 11 Days 148With Rotation Stopper70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1252710339.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

59.49 €

1 11 Days 122NA60[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332MCMC Nylon Integral Wheel

73.93 €

1 11 Days 148NA70[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1252510339.0MCMC Nylon Integral Wheel

32.82 €

1 Available 11 Days 103NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)85257228.0NNylon Integral Wheel

34.36 €

1 Available 11 Days 122NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332NNylon Integral Wheel

40.82 €

1 Available 11 Days 148NA70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1252510339.0NNylon Integral Wheel

34.27 €

1 Available 11 Days 103NA50Rubber-85277228.0RRubber Integrated Wheels Containing Resin Bush

36.83 €

1 Available 11 Days 122NA50Rubber-100278332RRubber Integrated Wheels Containing Resin Bush

43.37 €

1 Available 11 Days 148NA60Rubber-1252710339.0RRubber Integrated Wheels Containing Resin Bush

30.80 €

1 Available 11 Days 103NA50Rubber-85277228.0RNNylon-Wheel Rubber Winding Wheel

31.76 €

1 Available 11 Days 122NA50Rubber-100278332RNNylon-Wheel Rubber Winding Wheel

41.81 €

1 Available 11 Days 103NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277228.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

43.67 €

1 Available 11 Days 122NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

49.81 €

1 Available 11 Days 148NA70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1252710339.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

38.30 €

1 Available 11 Days 103NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277228.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

39.81 €

1 Available 11 Days 122NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

44.57 €

1 Available 11 Days 148NA70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1252710339.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Fitting Material Stainless Steel
Load Category Light Load Axial length L(mm) 40 Shaft diameter T(mm) 22
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Swiveling Part Number EK

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360