Stainless Steel Castors 320BEA / 313BEA Wheel Diameter 100 mm / 125 mm (313BEA-FR100-M12X1.75)

Stainless Steel Castors 320BEA / 313BEA Wheel Diameter 100 mm / 125 mm 313BEA-FR100-M12X1.75
  • Volume Discount

Product Details:

Manufacturer part number: 313BEA-FR100-M12X1.75

Brand: TAKIGEN(HAMMER CASTER)

Price: 76.30

Delivery time: 13 Days


Technical Data:

Mounting Height H or H1 and H2: 126 mm

Stopper: With Rotation Stopper

Allowable Load 1 piece: 50 daN

Wheel Material: Rubber

Wheel Characteristics: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

313BEA-FR100-M12X1.75

Part Number
313BEA-FR100-M12X1.75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

76.30 €

1 Available 13 Days 126With Rotation Stopper50Rubber-1008332FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Properties Quiet Caster Load Range(daN) 35.01~80.00
Fitting Material Stainless Steel Screw T or Mounting Screw Hole M M12×1.75 Car width(mm) 27
Load Category Light Load Axial length L(mm) 20 (Metal Fitting/Main Body) Processing - Finish All Stainless
Swiveling/Fixed Swiveling Part Number BEA

This page is Stainless Steel Castors 320BEA / 313BEA Wheel Diameter 100 mm / 125 mm, part number 313BEA-FR100-M12X1.75.
You can find the detail information about specifications and dimensions on part number 313BEA-FR100-M12X1.75.

Variation of this product

Part Number
313BEA-BLB100-M12X1.75
313BEA-BLB125-M12X1.75
313BEA-FR125-M12X1.75
320BEA-BLB100-M12X1.75
320BEA-BLB125-M12X1.75
320BEA-FR100-M12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

76.30 €

1 Available 13 Days 126With Rotation Stopper60UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)1008332BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

92.92 €

1 Available 13 Days 152With Rotation Stopper70UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)1259834.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

92.92 €

1 Available 13 Days 152With Rotation Stopper60Rubber-1259834.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

66.62 €

1 Available 13 Days 126NA60UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)1008332BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

83.21 €

1 Available 13 Days 152NA70UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)1259834.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

66.62 €

1 Available 13 Days 126NA50Rubber-1008332FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360