Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | K (mm) | Conical Spring Wire Diameter (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.77 € | 1 | Available | 13 Days | 143~135 | With Rotation Stopper | 6 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 120~110 | 30~33 | 120~110 | 55~25 | 2.0 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
95.77 € | 1 | Available | 13 Days | 143~135 | With Rotation Stopper | 12 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 120~110 | 30~33 | 120~110 | 55~25 | 2.3 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
95.77 € | 1 | Available | 13 Days | 143~135 | With Rotation Stopper | 18 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 120~110 | 30~33 | 120~110 | 55~25 | 2.8 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
95.77 € | 1 | Available | 13 Days | 143~135 | With Rotation Stopper | 24 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 120~110 | 30~33 | 120~110 | 55~25 | 3.2 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
110.53 € | 1 | Available | 13 Days | 169~160 | With Rotation Stopper | 6 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 135~126 | 34~39 | 135~126 | 54~25 | 2.0 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
110.53 € | 1 | Available | 13 Days | 169~160 | With Rotation Stopper | 12 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 135~126 | 34~39 | 135~126 | 54~25 | 2.3 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
110.53 € | 1 | Available | 13 Days | 169~160 | With Rotation Stopper | 18 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 135~126 | 34~39 | 135~126 | 54~25 | 2.8 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
110.53 € | 1 | Available | 13 Days | 169~160 | With Rotation Stopper | 24 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 135~126 | 34~39 | 135~126 | 54~25 | 3.2 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
120.76 € | 1 | Available | 13 Days | 143~135 | NA | 6 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 82~85 | 30~33 | - | - | 2.0 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
120.76 € | 1 | Available | 13 Days | 143~135 | NA | 12 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 82~85 | 30~33 | - | - | 2.3 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
120.76 € | 1 | Available | 13 Days | 143~135 | NA | 18 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 82~85 | 30~33 | - | - | 2.8 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
120.76 € | 1 | Available | 13 Days | 143~135 | NA | 24 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 82~85 | 30~33 | - | - | 3.2 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
97.12 € | 1 | Available | 13 Days | 169~160 | NA | 6 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 98~103 | 34~39 | - | - | 2.0 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
97.12 € | 1 | Available | 13 Days | 169~160 | NA | 12 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 98~103 | 34~39 | - | - | 2.3 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
97.12 € | 1 | Available | 13 Days | 169~160 | NA | 18 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 98~103 | 34~39 | - | - | 2.8 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | |
97.12 € | 1 | Available | 13 Days | 169~160 | NA | 24 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 98~103 | 34~39 | - | - | 3.2 | BLB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings |
Loading...
Caster Type | Swiveling Direct Mount Plate / Cushioned Caster | Properties | Quiet Caster | Load Range(daN) | ~35.00 |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Round Hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 82 |
Mounting Hole Pitch Transverse Direction (Y)(mm) | 40 | Mounting Seat A (Plate Length)(mm) | 100 | Mounting Seat B (Plate Width)(mm) | 62 |
Car width(mm) | 27 | Load Category | Light Load | Mounting Hole Diameter P(mm) | 8.8 |
(Metal Fitting/Main Body) Processing - Finish | All Stainless | Swiveling/Fixed | Swiveling | Type of Special Urethane | NA |
Part Number | BBE |
Configure
Basic Attributes
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
V(mm)
K(mm)
Conical Spring Wire Diameter(mm)
Variety of Vehicles
Type
Wheel Material
Filter by standard shipping days
Optional Attributes