Stainless Steel Castors 940ER / 935ER Wheel Diameter 100 mm / 125 mm (935ER-FR100-SUS-2.0MM)

Stainless Steel Castors 940ER / 935ER Wheel Diameter 100 mm / 125 mm 935ER-FR100-SUS-2.0MM
  • Volume Discount

Product Details:

Manufacturer part number: 935ER-FR100-SUS-2.0MM

Brand: TAKIGEN(HAMMER CASTER)

Price: 133.26

Delivery time: 13 Days


Technical Data:

Mounting Height H or H1 and H2: 143~135 mm

Stopper: With Rotation Stopper

Allowable Load 1 piece: 6 daN

Wheel Material: Rubber

Wheel Characteristics: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

935ER-FR100-SUS-2.0MM

Part Number
935ER-FR100-SUS-2.0MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Conical Spring Wire Diameter
(mm)
Variety of Vehicles Wheel configuration

133.26 €

1 13 Days 143~135With Rotation Stopper6Rubber-10030~33120~11055~252.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type / Cushioned Caster Properties Quiet Caster Load Range(daN) ~35.00
Fitting Material Stainless Steel Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 82
Mounting Hole Pitch Transverse Direction (Y)(mm) 40 Mounting Seat A (Plate Length)(mm) 100 Mounting Seat B (Plate Width)(mm) 65
Car width(mm) 27 Load Category Light Load Mounting Hole Diameter P(mm) 8.8
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Fixed Type Type of Special Urethane NA
Part Number ER

This page is Stainless Steel Castors 940ER / 935ER Wheel Diameter 100 mm / 125 mm, part number 935ER-FR100-SUS-2.0MM.
You can find the detail information about specifications and dimensions on part number 935ER-FR100-SUS-2.0MM.

Variation of this product

Part Number
935ER-BLB100-SUS-3.2MM
935ER-BLB125-SUS-2.0MM
935ER-BLB125-SUS-2.3MM
935ER-FR100-SUS-2.3MM
935ER-FR100-SUS-2.8MM
935ER-FR100-SUS-3.2MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Conical Spring Wire Diameter
(mm)
Variety of Vehicles Wheel configuration

93.10 €

1 Available 13 Days 143~135With Rotation Stopper24UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)10030~33120~11055~253.2BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

107.85 €

1 Available 13 Days 169~160With Rotation Stopper6UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)12534~39135~12654~252.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

107.85 €

1 Available 13 Days 169~160With Rotation Stopper12UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)12534~39135~12654~252.3BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

133.26 €

1 13 Days 143~135With Rotation Stopper12Rubber-10030~33120~11055~252.3FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

133.26 €

1 13 Days 143~135With Rotation Stopper18Rubber-10030~33120~11055~252.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

133.26 €

1 13 Days 143~135With Rotation Stopper24Rubber-10030~33120~11055~253.2FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360