Stainless Steel Castors 940BEA / 935BEA Wheel Diameter 100 mm / 125 mm (Part Numbers)

Stainless Steel Castors 940BEA / 935BEA Wheel Diameter 100 mm / 125 mm
  • Volume Discount
An insertion type all-stainless steel cushion caster featuring a "silencing" mechanism that reduces noise while absorbing vibrations and shocks on uneven surfaces. Ideal for semiconductor related equipment, precision equipment, and medical equipment used in environments where vibrations and shocks are unacceptable, such as clean rooms and hospitals.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
935BEA-BLB100-SUS-2.0MM-M12X1.75
935BEA-BLB100-SUS-2.3MM-M12X1.75
935BEA-BLB100-SUS-2.8MM-M12X1.75
935BEA-BLB100-SUS-3.2MM-M12X1.75
935BEA-BLB125-SUS-2.0MM-M12X1.75
935BEA-BLB125-SUS-2.3MM-M12X1.75
935BEA-BLB125-SUS-2.8MM-M12X1.75
935BEA-BLB125-SUS-3.2MM-M12X1.75
935BEA-FR100-SUS-2.0MM-M12X1.75
935BEA-FR100-SUS-2.3MM-M12X1.75
935BEA-FR100-SUS-2.8MM-M12X1.75
935BEA-FR100-SUS-3.2MM-M12X1.75
935BEA-FR125-SUS-2.0MM-M12X1.75
935BEA-FR125-SUS-2.3MM-M12X1.75
935BEA-FR125-SUS-2.8MM-M12X1.75
935BEA-FR125-SUS-3.2MM-M12X1.75
940BEA-BLB100-SUS-2.0MM-M12X1.75
940BEA-BLB100-SUS-2.3MM-M12X1.75
940BEA-BLB100-SUS-2.8MM-M12X1.75
940BEA-BLB100-SUS-3.2MM-M12X1.75
940BEA-BLB125-SUS-2.0MM-M12X1.75
940BEA-BLB125-SUS-2.3MM-M12X1.75
940BEA-BLB125-SUS-2.8MM-M12X1.75
940BEA-BLB125-SUS-3.2MM-M12X1.75
940BEA-FR100-SUS-2.0MM-M12X1.75
940BEA-FR100-SUS-2.3MM-M12X1.75
940BEA-FR100-SUS-2.8MM-M12X1.75
940BEA-FR100-SUS-3.2MM-M12X1.75
940BEA-FR125-SUS-2.0MM-M12X1.75
940BEA-FR125-SUS-2.3MM-M12X1.75
940BEA-FR125-SUS-2.8MM-M12X1.75
940BEA-FR125-SUS-3.2MM-M12X1.75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Conical Spring Wire Diameter
(mm)
Variety of Vehicles Wheel configuration

95.77 €

1 Available 13 Days 148~140With Rotation Stopper6UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100120~11030~33120~1102.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

95.77 €

1 Available 13 Days 148~140With Rotation Stopper12UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100120~11030~33120~1102.3BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

95.77 €

1 Available 13 Days 148~140With Rotation Stopper18UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100120~11030~33120~1102.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

95.77 €

1 Available 13 Days 148~140With Rotation Stopper24UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100120~11030~33120~1103.2BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

110.53 €

1 Available 13 Days 174~165With Rotation Stopper6UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125135~12634~39135~1262.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

110.53 €

1 Available 13 Days 174~165With Rotation Stopper12UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125135~12634~39135~1262.3BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

110.53 €

1 Available 13 Days 174~165With Rotation Stopper18UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125135~12634~39135~1262.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

110.53 €

1 Available 13 Days 174~165With Rotation Stopper24UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125135~12634~39135~1263.2BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

137.08 €

1 13 Days 148~140With Rotation Stopper6Rubber-100120~11030~33120~1102.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

137.08 €

1 13 Days 148~140With Rotation Stopper12Rubber-100120~11030~33120~1102.3FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

137.08 €

1 13 Days 148~140With Rotation Stopper18Rubber-100120~11030~33120~1102.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

137.08 €

1 13 Days 148~140With Rotation Stopper24Rubber-100120~11030~33120~1103.2FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

110.53 €

1 13 Days 174~165With Rotation Stopper6Rubber-125135~12634~39135~1262.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

110.53 €

1 13 Days 174~165With Rotation Stopper12Rubber-125135~12634~39135~1262.3FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

110.53 €

1 13 Days 174~165With Rotation Stopper18Rubber-125135~12634~39135~1262.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

110.53 €

1 13 Days 174~165With Rotation Stopper24Rubber-125135~12634~39135~1263.2FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

120.76 €

1 Available 13 Days 148~140NA6UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)10082~8530~33-2.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

120.76 €

1 Available 13 Days 148~140NA12UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)10082~8530~33-2.3BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

120.76 €

1 Available 13 Days 148~140NA18UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)10082~8530~33-2.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

120.76 €

1 Available 13 Days 148~140NA24UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)10082~8530~33-3.2BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

97.12 €

1 Available 13 Days 174~165NA6UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)12598~10334~39-2.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

97.12 €

1 Available 13 Days 174~165NA12UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)12598~10334~39-2.3BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

97.12 €

1 Available 13 Days 174~165NA18UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)12598~10334~39-2.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

97.12 €

1 Available 13 Days 174~165NA24UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)12598~10334~39-3.2BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

120.76 €

1 13 Days 148~140NA6Rubber-10082~8530~33-2.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

120.76 €

1 13 Days 148~140NA12Rubber-10082~8530~33-2.3FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

120.76 €

1 13 Days 148~140NA18Rubber-10082~8530~33-2.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

120.76 €

1 13 Days 148~140NA24Rubber-10082~8530~33-3.2FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

139.01 €

1 13 Days 174~165NA6Rubber-12598~10334~39-2.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

139.01 €

1 13 Days 174~165NA12Rubber-12598~10334~39-2.3FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

139.01 €

1 13 Days 174~165NA18Rubber-12598~10334~39-2.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

139.01 €

1 13 Days 174~165NA24Rubber-12598~10334~39-3.2FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Screw-In Type / Cushioned Caster Properties Quiet Caster Load Range(daN) ~35.00
Fitting Material Stainless Steel Screw T or Mounting Screw Hole M M12×1.75 Car width(mm) 27
Load Category Light Load Axial length L(mm) 20 (Metal Fitting/Main Body) Processing - Finish All Stainless
Swiveling/Fixed Swiveling Type of Special Urethane NA Part Number BEA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360