Medical Resin Dual Wheel Castors 700B / 750B / 700K / 750K Wheel Diameter 100 mm (700B-FA2100)

Medical Resin Dual Wheel Castors 700B / 750B / 700K / 750K Wheel Diameter 100 mm 700B-FA2100

Product Details:

Manufacturer part number: 700B-FA2100

Brand: TAKIGEN(HAMMER CASTER)

Price: 26.52

Delivery time: 14 Days


Technical Data:

Swivel Radius: 91 mm

Axial length L: 42 mm

Shaft diameter T: 9.5 mm

Color Tone: Light brown

Part Number: B


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

700B-FA2100

Part Number
700B-FA2100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Swivel Radius
(mm)
Axial length L
(mm)
Shaft diameter T
(mm)
Color Tone Part Number Variety of Vehicles

26.52 €

1 14 Days 91429.5Light brownBFA2

Loading...

  1. 1

Basic information

Caster Type Plug Style / Resin / Dual Wheels Mounting Height H or H1 and H2(mm) 120 Load Range(daN) ~35.00
Stopper With Rotation Stopper Allowable Load 1 piece(daN) 20 Wheel Material Urethane
Wheel Characteristics Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) Fitting Material Resin Wheel Dia. D(mm) 100
Car width(mm) 44 Load Category Light Load Eccentricity E or E1, E2(mm) 38
Wheel color Gray (Metal Fitting/Main Body) Processing - Finish Resin Swiveling/Fixed Swiveling
Wheel configuration Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360