Medical Resin Dual Wheel Castors 705A / 706A Wheel Diameter 100 mm / 125 mm (Part Numbers)

Medical Resin Dual Wheel Castors 705A / 706A Wheel Diameter 100 mm / 125 mm
  • Volume Discount
A screw-in dual wheel caster having excellent swivel performance and traveling stability by employing resin (nylon) for the main body and having a wide width for the wheels. Ideal for indoor uses such as at hotels, hospitals, and offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7050A-FA2100
7051A-FA1100
7051A-FA2100
7060A-FA1100
7060A-FA2100
7061A-FA1100
7061A-FA2100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stopper Screw T or Mounting Screw Hole M Swivel Radius
(mm)
V
(mm)
Axial length L
(mm)
Color Tone Variety of Vehicles

64.63 €

1 Available 14 Days NAM12×1.7586-25Light brownFA2

64.88 €

1 Available 13 Days NAM16×2.086-40GrayFA1

64.88 €

1 Available 13 Days NAM16×2.086-40Light brownFA2

81.09 €

1 Available 14 Days Total Lock CasterM12×1.75908825GrayFA1

81.09 €

1 Available 14 Days Total Lock CasterM12×1.75908825Light brownFA2

81.34 €

1 Available 13 Days Total Lock CasterM16×2.0908840GrayFA1

81.34 €

1 Available 13 Days Total Lock CasterM16×2.0908840Light brownFA2

Loading...

  1. 1

Basic information

Caster Type Screw-In Type / Resin / Dual Wheels Mounting Height H or H1 and H2(mm) 120 Load Range(daN) 80.01~140.00
Allowable Load 1 piece(daN) 100 Wheel Material Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)
Fitting Material Resin Wheel Dia. D(mm) 100 Car width(mm) 69
Load Category Medium Load Eccentricity E or E1, E2(mm) 30 Wheel color Gray
(Metal Fitting/Main Body) Processing - Finish Resin Swiveling/Fixed Swiveling Part Number A
Wheel configuration Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360